IESNA:LM-63-2002
[TEST]P1644854
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-760-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 5700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22056.2
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2403.6 2358.3 2235.6 2121.4 2078.3 2091.3 2143.0 2298.0 2573.7 2989.4 3568.7 4288.1 4914.8 5517.8 6077.8 6704.5 
7372.2 8048.4 8888.4 9696.0 10296.9 10727.7 11061.5 11128.3 10529.5 9200.7 7055.6 3545.0 1238.4 424.3 241.2 163.7 96.9 
45.2 0.0 0.0 0.0 
2403.6 2354.0 2237.7 2123.6 2076.2 2089.1 2140.8 2287.2 2545.7 2978.6 3562.3 4242.8 4916.9 5537.2 6092.9 6719.6 
7400.2 8091.5 8940.1 9752.0 10348.6 10777.2 11130.4 11156.3 10615.7 9297.6 7126.7 3594.6 1287.9 448.0 256.3 176.6 105.5 
51.7 0.0 0.0 0.0 
2403.6 2354.0 2250.6 2143.0 2095.6 2108.5 2153.7 2274.3 2511.2 2898.9 3439.5 4098.5 4781.3 5388.6 5989.5 6618.4 
7288.2 8052.8 8922.9 9814.5 10587.7 11106.7 11477.2 11645.2 11276.9 10103.1 7828.8 4352.7 1645.4 682.7 366.1 228.3 
140.0 90.5 30.2 0.0 0.0 
2403.6 2371.2 2280.8 2190.3 2149.4 2158.0 2194.6 2278.6 2466.0 2767.5 3224.1 3807.8 4477.6 5115.1 5756.9 6409.5 
7111.6 7876.1 8787.2 9784.3 10760.0 11645.2 12291.3 12743.6 12706.9 11830.4 9896.3 6760.5 2901.1 1076.9 583.7 331.7 
196.0 129.2 53.8 0.0 0.0 
2403.6 2373.4 2306.6 2239.9 2214.0 2229.1 2272.2 2323.9 2444.5 2674.9 2982.9 3448.1 4072.7 4671.4 5343.4 
6021.8 6741.1 7559.6 8541.6 9609.9 10878.4 12080.2 13167.8 14012.1 14373.9 14012.1 12483.0 9894.2 6021.8 2343.2 
982.1 542.7 277.8 140.0 51.7 0.0 0.0 
2403.6 2382.0 2338.9 2304.5 2304.5 2343.2 2390.6 2446.6 2528.5 2677.1 2901.1 3191.8 3629.0 4199.8 4796.3 
5479.1 6282.4 7180.5 8233.7 9467.7 10848.3 12317.1 13693.3 14862.8 15627.4 15784.6 15179.4 13437.1 10260.3 6082.1 
2000.8 644.0 249.8 105.5 30.2 2.2 0.0 
2403.6 2401.4 2386.3 2382.0 2416.5 2476.8 2554.3 2653.4 2767.5 2901.1 3071.2 3286.6 3549.3 3926.2 4451.7 
5048.3 5741.8 6642.1 7725.4 8903.5 10359.4 11823.9 13385.4 14862.8 16088.3 17016.5 17679.9 17634.7 16109.8 12250.4 
6950.1 2834.3 607.3 178.8 49.5 4.3 0.0 
2403.6 2403.6 2397.1 2403.6 2444.5 2515.5 2612.5 2724.5 2849.4 2995.8 3168.1 3372.7 3624.7 3939.2 4445.3 
5039.7 5664.3 6521.5 7585.4 8823.8 10240.9 11798.1 13292.8 14701.3 15976.3 16999.3 17727.3 17845.7 16454.4 12769.4 
7268.8 3568.7 807.6 217.5 53.8 6.5 0.0 
2403.6 2414.3 2420.8 2450.9 2515.5 2606.0 2726.6 2866.6 3021.7 3206.9 3426.6 3659.2 3872.4 4145.9 4557.3 
5084.9 5619.1 6424.5 7540.2 8810.9 10221.5 11692.5 13021.4 14177.9 15269.9 16202.4 16939.0 17163.0 15847.1 11681.8 
6810.1 3112.1 1040.2 292.9 79.7 12.9 0.0 
2403.6 2410.0 2433.7 2485.4 2575.8 2698.6 2838.6 3000.1 3174.6 3374.9 3605.3 3827.2 4049.0 4337.6 4753.3 
5244.3 5806.4 6659.3 7757.7 9043.5 10370.2 11640.9 12724.2 13766.6 14763.7 15588.6 16133.5 15844.9 13525.4 9080.1 
4949.2 1615.3 482.4 236.9 118.5 23.7 0.0 
2403.6 2394.9 2425.1 2487.5 2586.6 2718.0 2868.8 3026.0 3178.9 3351.2 3529.9 3685.0 3876.7 4128.7 4479.7 
4932.0 5517.8 6353.5 7393.7 8479.2 9625.0 10697.5 11692.5 12842.6 13949.6 14867.1 15183.7 13975.5 10309.9 5924.9 
2438.0 622.4 187.4 77.5 30.2 12.9 0.0 
2403.6 2412.2 2442.3 2509.1 2614.6 2743.8 2888.1 3045.4 3191.8 3346.9 3504.1 3637.6 3797.0 4010.2 4341.9 
4746.8 5347.7 6127.3 7038.4 7970.9 8965.9 9696.0 10370.2 11042.1 11477.2 11707.6 11395.3 10010.5 7075.0 3883.2 
1494.7 389.8 124.9 40.9 15.1 8.6 0.0 
2403.6 2397.1 2427.2 2485.4 2586.6 2709.4 2855.8 2998.0 3133.7 3273.7 3409.3 3514.9 3639.8 3837.9 4137.3 
4557.3 5082.8 5703.0 6308.2 6838.1 7286.0 7451.9 7447.6 7389.4 7169.7 6863.9 6321.2 5330.5 3650.6 1841.4 506.1 
150.8 49.5 17.2 8.6 4.3 0.0 
2403.6 2414.3 2431.5 2481.1 2567.2 2679.2 2808.4 2920.4 3036.7 3129.4 3213.3 3278.0 3306.0 3262.9 3064.7 
2739.5 2336.8 1873.7 1384.8 956.3 652.6 454.4 344.6 271.4 211.1 161.5 127.1 99.1 77.5 56.0 40.9 25.8 15.1 8.6 6.5 4.3 0.0 
2403.6 2405.7 2412.2 2442.3 2517.7 2603.8 2694.3 2765.4 2780.5 2664.2 2360.5 1908.2 1395.6 908.9 579.4 435.1 381.2 
346.7 312.3 275.7 239.1 206.8 174.5 148.6 124.9 99.1 77.5 62.5 47.4 34.5 23.7 15.1 10.8 8.6 4.3 4.3 0.0 
2403.6 2414.3 2407.9 2425.1 2468.2 2522.0 2526.3 2390.6 1998.7 1486.1 973.5 624.6 491.0 435.1 394.1 353.2 312.3 
273.5 236.9 202.4 172.3 146.5 124.9 107.7 92.6 75.4 58.2 45.2 34.5 25.8 17.2 10.8 8.6 6.5 4.3 4.3 0.0 
2403.6 2412.2 2397.1 2394.9 2407.9 2386.3 2173.1 1660.5 1124.2 719.3 566.4 510.4 450.1 396.3 342.4 297.2 252.0 211.1 
174.5 144.3 118.5 101.2 88.3 79.7 68.9 60.3 51.7 38.8 30.2 23.7 17.2 10.8 6.5 4.3 4.3 2.2 0.0 
2403.6 2394.9 2375.6 2356.2 2326.0 2145.1 1669.1 1085.5 678.4 577.2 540.6 493.2 424.3 355.4 292.9 239.1 196.0 159.4 131.4 
109.8 94.8 84.0 75.4 66.8 58.2 51.7 43.1 36.6 28.0 21.5 15.1 10.8 6.5 4.3 2.2 0.0 0.0 
2403.6 2384.2 2366.9 2341.1 2257.1 1893.1 1281.5 766.7 594.4 557.8 519.0 456.6 385.5 310.1 245.5 193.8 159.4 131.4 107.7 
92.6 84.0 75.4 66.8 58.2 51.7 45.2 36.6 30.2 23.7 19.4 15.1 8.6 4.3 2.2 0.0 0.0 0.0 
2403.6 2384.2 2366.9 2338.9 2218.3 1738.1 1091.9 667.7 577.2 544.9 495.4 424.3 346.7 271.4 213.2 170.1 142.1 116.3 96.9 84.0 
73.2 66.8 58.2 53.8 45.2 38.8 30.2 21.5 17.2 15.1 12.9 8.6 6.5 2.2 0.0 0.0 0.0 
2403.6 2364.8 2347.6 2319.6 2166.6 1615.3 990.7 633.2 566.4 529.8 471.7 398.4 320.9 243.4 191.7 155.1 129.2 107.7 90.5 75.4 
66.8 58.2 51.7 45.2 38.8 32.3 23.7 17.2 12.9 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 
2403.6 2358.3 2341.1 2313.1 2162.3 1623.9 986.4 624.6 566.4 527.7 465.2 394.1 312.3 239.1 187.4 150.8 124.9 105.5 88.3 73.2 
64.6 56.0 49.5 43.1 36.6 30.2 21.5 15.1 10.8 10.8 8.6 6.5 4.3 0.0 0.0 0.0 0.0 
